LI-NANO-CB-IMX185M12-D

$743.00

Product Quantity

LI-NANO-CB

In stock

1

LI-IMX185-MIPI-M12 × 2

Out of stock

2

FAW-1233-03 × 2

In stock

2

NVIDIA-JETSON-NANO-SOM

In stock

1

NANO-HEATSINK

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

1x, 2x, 3x, 4x Sony IMX185 2M pixels CMOS Sensors
NANO Carrier Board can support up to 4 MIPI Cameras
Supports PoE (options)
Multi-Camera Streaming
IR-Cut Filter Switch (CS Version)

Resolution Pixel: 1937 (H) x 1217 (V)
Frame Rate: 1080P @ 30 fps
Optical Format: 1/1.9″
Pixel Size: 3.75 x 3.75 μm
Part#: LI-NANO-CB-IMX185CS-X (CS lens, without PoE)
LI-NANO-CB-IMX185M12-X (M12 lens, without PoE)
LI-NANO-CB-POE-IMX185CS-X (CS lens, with PoE)
LI-NANO-CB-POE-IMX185M12-X (M12 lens, with PoE)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-NANO-CB V1.2 or LI-NANO-CB-POE x 1
2. Nvidia Jetson Nano SOM x 1
3. LI-IMX185-MIPI-CS/M12 x 1, 2, 3 or 4
4. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 4
5. DC 12V power supply x 1
6. USB 2.0 Type A – Micro B cable x 1

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-IMX185-MIPI-CS

    $249.00
  • LI-IMX185-MIPI-M12

    $249.00
  • LI-NANO-CB

    $129.00