LI-XAVIER-KIT-IMX335CS-T

$999.00

Product Quantity

FAW-1233-03 × 3

In stock

3

LI-JXAV-MIPI-ADPT-4CAM V1.0 (BOARD ONLY)

In stock

1

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
MIPI CSI-2 interface
Supports up to six cameras
Sony Diagonal 6.52 mm (Type 1/2.8) 5MP CMOS Image Sensor IMX335
Color camera
Two adapter board options LI-JXAV-MIPI-ADPT-4CAM
LI-JXAV-MIPI-ADPT-6CAM-FP
Active pixels:  2608 (H) x 1960 (V)
Pixel size:  2.0 x 2.0 μm
Length of the I-PEX cable:  300 mm
Supports multiple length cables
IR-Cut Filter Switch (CS Version)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1
2. LI-IMX335-MIPI-CS/M12 x 1, 2, 3 , 4 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, 4 or 6

Recommended With

  • LI-IMX335-MIPI-M12

    $279.00