LI-XAVIER-KIT-IMX185CS-H

$1,649.00

Product Quantity

LI-IMX185-MIPI-CS × 6

In stock

6

LI-JXAV-MIPI-ADPT-6CAM-FP

In stock

1

FAW-1233-03 × 6

In stock

6

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Sony Diagonal 8.58 mm Type 1/1.9 CMOS Image Sensor IMX185LQJ
Xavier adapter board supports up to six Cameras

Two adapter board options LI-JXAV-MIPI-ADPT-4CAM
LI-JXAV-MIPI-ADPT-6CAM-FP
Multi-Camera Streaming
IR-Cut Filter Switch (CS Version)
Very good low light performance
Resolution pixel: 1937 (H) x 1217 (V)
Frame rate: 30 fps or 60 fps with 1080P resolution
Optical format: 1/1.9″
Pixel size: 3.75 x 3.75 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. Industrial Cameras
2. Surveillance cameras

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1
2. LI-IMX185-MIPI-CS/M12 x 1, 2, 3, 4 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, 4 or 6
4. 5 VDC Power Supply x 1

Recommended With

  • LI-IMX185-MIPI-CS

    $249.00
  • LI-IMX185-MIPI-M12

    $249.00
  • LI-JXAV-MIPI-ADPT-4CAM

    $169.00