LI-NANO-CB-IMX477CS-T

$1,037.00

Product Quantity

LI-NANO-CB

In stock

1

LI-IMX477-MIPI-CS × 3

Insufficient stock (only 1 left in stock)

3

FAW-1233-03 × 3

In stock

3

NVIDIA-JETSON-NANO-SOM

In stock

1

NANO-HEATSINK

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

1x, 2x, 3x, 4x Sony IMX477 12M pixels CMOS Sensors
NANO Carrier Board can support up to 4 MIPI Cameras
Supports PoE (options)
Multi-Camera Streaming

Resolution pixel: 4056 (H) x 3040 (V)
Frame rate: 4056 x 3040 @ 15 fps, 1920 x 1080 @ 60 fps
Optical format: 1/2.3″
Pixel size: 1.55 x 1.55 μm
Part#: LI-NANO-CB-IMX477CS-X (CS lens, without PoE)
LI-NANO-CB-IMX477M12-X (M12 lens, without PoE)
LI-NANO-CB-POE-IMX477CS-X (CS lens, with PoE)
LI-NANO-CB-POE-IMX477M12-X (M12 lens, with PoE)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-NANO-CB V1.2 or LI-NANO-CB-POE V1.2 x 1
2. Nvidia Jetson Nano SOM x 1
3. LI-IMX477-MIPI-CS/M12 x 1, 2, 3 or 4
4. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 4
5. DC 12V power supply x 1
6. USB 2.0 Type A – Micro B cable x 1

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • Sale!

    LI-NANO-CB-IMX477M12-Q

    Original price was: $1,784.00.Current price is: $1,291.00.
  • LI-NANO-CB

    $129.00
  • LI-NANO-CB-IMX477CS

    $529.00
  • LI-PS12-01

    $19.00
  • LI-NANO-CB-IMX477M12-D

    $783.00
  • LI-NANO-CB-IMX477CS-D

    $783.00
  • LI-NANO-CB-IMX477M12

    $529.00
  • LI-NANO-CB-IMX477M12-T

    $1,037.00
  • LI-NANO-CB-POE

    $169.00
  • LI-NANO-CB-IMX477CS-Q

    $1,291.00
  • LI-NANO-CB-IMX477CS-T

    $1,037.00