LI-JETSON-CB-IMX264M12-H

$3,189.00

Product Quantity

LI-TX1-CB-6CAM

In stock

1

LI-IMX264-MIPI-M12 × 6

In stock

6

FAW-1233-03 × 6

In stock

6

For high volume order, please email [email protected]

1x, 2x, 3x, 6x Sony Diagonal 11.1 mm (Type 2/3) CMOS Image Sensor IMX264
TX1/2 Carrier Board can support up to 6 MIPI Cameras
Multi-Camera Streaming

Resolution Pixel: 2464 (H) x 2056 (V)
Optical Format: 2/3″
Pixel Size: 3.45 x 3.45 μm
Camera Synchronization: Supported by LI-JETSON-CB-IMX264-H (6-cam version) only
Note: If need camera sync function but less than 6 cameras, please purchase the LI-TX1-CB-6CAM and LI-IMX264-MIPI separately 1. LI-TX1-CB-6CAM
2. FAW-1233-03
3. LI-IMX264-MIPI-M12

Technical Inquires:

If you need to download the driver, please contact:[email protected]

1. LI-TX1-CB or
LI-TX1-CB-6CAM x 1
2. LI-IMX264-MIPI-M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300mm) x 1, 2, 3, or 6
4. DC 12V power supply x 1
5. USB 2.0 Type A – Micro B cable x 1

Driver Support: Click Here If you need to download the driver, please contact : [email protected]

Recommended With