FAQ
Driver Support
Shipping Information
Terms & Conditions
of Sale
Corporate Policies
Contact Us
Sign In
Select Page
Search
×
Product Selector
Solutions
Depth Sensing System
Nova Orin Development Kit
Stereoscopic Camera System
Eagle Series Camera
Hawk Stereo Camera
Intel RealSense
ToF Camera
Automotive/AgTech
Front View Cameras
Rear View Cameras
Surround View Cameras
DMS & OMS Cameras
Cameras by Interface
Maxim GMSL Cameras
Maxim GMSL 2 Cameras
Maxim GMSL 3 Cameras
TI-FPDLINKIII
TI-FPDLINKIV
ADI C2B Cameras
A-PHY Cameras
CMS (Camera Monitoring System)
Robotics/Aviation
Nova Orin Development Kit
MIPI Camera Modules
USB 2.0 Cameras
USB 3.2 Cameras
USB 3.0 Tester Kit
Depth Sensing System
Eagle Series Camera
Hawk Stereo Camera
Maxim GMSL 2 Cameras
TI-FPDLINKIII
A-IoT
MIPI Camera Modules
USB 3.2 Gen 2 SuperSpeed Camera
USB 3.0 Tester Kit
USB 2.0 Cameras
SerDes Camera
Automation
Depth Sensing System
Leopard Imaging’s Nova Orin Development Kit
Stereoscopic Camera System
Hawk Stereo Camera
ToF Camera
Mobile Sensor Modules
USB 2.0 Cameras
USB 3.2 Cameras
USB 3.0 Tester Kit
High Performance Machine
Vision Cameras
Thermal Imaging
Metaverse
Mobile Sensor Modules
USB 3.0 Mobile Cameras
AI Edge Solutions
NVIDIA® AI Box
OMNIVISION
Ambarella AI Box
AI & AWS Edge
Computing Solutions
AI System Partners
AAEON
Connect Tech
Vecow
Yuan
Platform Partners
NVIDIA® Jetson™
Qualcomm
Intel
AMD
NXP
Nextchip
Horizon Robotics
Ambarella
Solectrix
Socionext
Indie Semiconductor
OMNIVISION
THine Solutions
Hailo
Thermal Imaging
MIPI Camera Modules
I-PEX MIPI Camera Modules
USB 3.0 I-PEX MIPI Cameras
Mobile Sensor Modules
Accessories
Adapters & Carrier Boards
Power Supply
Cables
Heat Sink
Antenna
Lenses
Image Quality Services
Testing Services
OEM & ODM Services
About Us
Company News
Case Studies
Blog
Home
/
Robotics/Aviation
/
MIPI Camera Modules
/
Mobile Sensor Modules
/
LI-OV7251M-FF
/ LI-OV7251M-FF-105H-13
Camera Specification:
Module Datasheet
Eva Kit
LI-OV7251M-FF-105H-13
$
65.00
In stock
LI-OV7251M-FF-105H-13 quantity
Add to cart
For high volume order, please email
sales@leopardimaging.com
Categories:
Robotics/Aviation
,
MIPI Camera Modules
,
Mobile Sensor Modules
,
LI-OV7251M-FF
Specification
Pin Assignment
Focusing Range:
60 cm to Infinity
Focal Length:
0.74 mm
F Number:
2
FOV (H):
105°
TV Distortion:
< 10%
Sensor:
Global Shutter OV7251 Mono
Connector:
AXT624124
Module Size:
6 x 6 mm
Part#:
No.
Name
No.
Name
No.
Name
No.
Name
1
SDA
7
MDP
13
PWM
19
XCLK
2
SCL
8
MDN
14
NC
20
NC
3
DOVDD1.8V
9
GND
15
GND
21
RESET
4
MCP
10
STROBE
16
FSIN
22
AVDD2.8V
5
MCN
11
ULPM
17
NC
23
NC
6
GND
12
GND
18
DVDD1.5V
24
NCGND
Recommended With
LI-OV7251M-FF-105H-08
$
60.00
LI-OV7251M-FF-105H-18
$
69.00
Sign In
Sign Up
Remember me
Sign In
Create an account
Lost your password?
Sign Up
Sign in instead?
Lost your password? Please enter your username or email address. You will receive a link to create a new password via email.
Reset Password