LI-USB30-OV10650-495-FPDLINKIII-120H

LI-USB30-OV10650-495 FPDLINKIII Serial Camera

$639.00

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 1.7MP ImageSensorOV10650
YUV output without compression
Support WDR
IP rating: IP67 (Up to IP69K)
Active pixel: 1824 (H) x 940 (V)
Optical format: 1/2.09″
Pixel size: 4.2 x 4.2 μm
Compact size: 30 x 30 mm
Camera Part#: LI-OV10650-495-FPDLINKIII-xxxH (060H, 120H)
USB3.0 Kit Part#: LI-USB30-OV10650-495-FPDLINKIII-xxxH (060H, 120H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous driving
Camera monitoring system
Surround and rear view system

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-OV10650-495-FPDLINKIII-xxxH
Power over Cable: 9 ~ 19 VDC
Kits include: 1. Serial Camera: LI-OV10650-495-FPDLINKIII-xxxH
2. USB3.0 DeSer Tester: LI-FPDLINKIII-USB-BOX
3. Fakra Coax Cable
4. 12 VDC Power supply
5. USB3.0 Cable

Camera Tool Source Code in C#
Capture & Display

Recommended With

  • LI-USB30-OV10650-495-FPDLINKIII-060H

    $639.00
  • LI-OV10650-495-FPDLINKIII-120H

    $529.00
  • LI-OV10650-495-FPDLINKIII-060H

    $529.00
  • FAK-SMZSMZ-3M

    $35.00