LI-VENUS-OX08B40-9295-030H

$539.00

Product Quantity

LI-VENUS-OX08B40-9295-030H (CAMERA ONLY)

In stock

1

FAK-SMZSMZ-3M

In stock

1

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS HDR HD sensor OX08B40
Maxim GMSL2 Serializer 9295A/B
GMSL2 Serial Coax Interface with PoC

Lens FOV: 30.0˚ ± 2.0˚ horizontal
Resolution: 3840 (H) x 2160 (V) (active pixels)
Maximum Frame Rate: 36 fps @ 4 K
Optical Format: 1/1.73″
Pixel Size: 2.1 x 2.1 μm
Operating Temp: -40℃ ~ +85℃
Storage Temp: -40℃ ~ +85℃
Power Supply Range: 8 ~ 17 VDC
Part#: LI-VENUS-OX08B40-9295-030H
USB 3.0 EVA Kit Part#: LI-USB30-VENUS-OX08B40-9295-030H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-USB30-VENUS-OX08B40-96717-030H

    $649.00
  • FAK-SMZSMZ-3M

    $35.00
  • LI-VENUS-OX08B40-96717-030H

    $539.00