LI-VENUS-OX03F10-GM2A-075H

$529.00

Product Quantity

LI-VENUS-OX03F10-GM2A-075H (CAMERA ONLY)

Only 3 left in stock

1

FAK-SMZSMZ-3M

In stock

1

For high volume order, please email sales@leopardimaging.com

OmniVision high-definition high dynamic range sensor OX03F10
Maxim MAX9295 Serializer
GMSL2 Serial Coax Interface with PoC
Lens FOV: 75.4˚ ± 3˚ horizontal
Resolution: 1920 (H) x 1536 (V) (active pixels)
Maximum Frame Rate: 60 fps @ 1920 x 1536
Optical Format: 1/2.44″
IP Rating: IP67
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 8 ~ 17 VDC
Part#: LI-VENUS-OX03F10-9295-075H
USB 3.0 EVA Kit Part#: LI-USB30-VENUS-OX03F10-9295-075H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– SVS
– Rear View Camera
– Autonomous Driving

Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • FAK-SMZSMZ-3M

    $35.00