| Samsung Automotive 1/1.7″ 7.4 MP CMOS Image Sensor S5K2G1 | |
| RCCB Sensor | |
| Coax Serial real time streaming | |
| GMSL2 Serializer | |
| Lens: FOV H 120˚ | |
| GMSL2 Serial Coax Interface with PoC | |
| IP rating: | IP67 (Up to IP69K) |
| Effective pixel: | 3840 (H) x 1920 (V) |
| Frame rate: | 30 fps |
| Optical format: | 1/1.7″ |
| Pixel size: | 2.1 x 2.1 µm |
| Power: | PoC +4 ~ 12VDC power source |
| Compact size: | 30 x 30mm |
| Part#: | LI-USB30-S5K2G1-GMSL2-120H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive ADAS
Machine vision
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
| Kit Part#: | LI-USB30-S5K2G1-GMSL2-xxxH |
| Power over Cable: | +12VDC |
| Transmit 15 meter 30fps video through | |
| Automotive Camera | |
| Kits include: | 1. Serial Camera: LI-S5K2G1-GMSL2-xxxH |
| 2. DeSer board: LI-GMSL2-DESER | |
| 3. USB 3.0 Controller: LI-USB30-CNTL | |
| 4. Fakra Coax Cable |
Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function
This camera is compatible with our USB 3.0 Tester.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here



