LI-USB30-OV2311-GMSL2-100H

LI-USB30-OV2311-GMSL2 1080p GMSL2 Serial Camera

$539.00

Product Quantity

LI-OV2311-GMSL2-100H (CAMERA ONLY)

Out of stock

1

FAK-SMZSMZ-3M

In stock

1

LI-GMSL2-USB

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 2M Image Sensor OV2311
Support Global shutter
Monochrome sensor
Output 10-bit RAW data
GMSL2 Serializer
IP rating: IP67 (Up to IP69K)
Active pixels: 1600 (H) x 1300 (V)
HFOV: 100˚
Frame rate: 30 fps
Optical format: 1/2.9″
Pixel size: 3.0 x 3.0 μm
Power: PoC +9 ~ 19 VDC power source
Compact size: 30 (L) x 30 (W) mm
Part#: LI-USB30-OV2311-GMSL2-100H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous driving
Camera monitoring system
Industrial barcode scanning

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-OV2311-GMSL2-xxxH
Kits include: 1. Serial Camera: LI-OV2311-GMSL2-xxxH x 1
2. DeSer Box: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. USB 3.0 Cable x 1
5. 12 VDC Power Supply x 1

Source Code in C#
Capture & Display

LI-JEVA-OV2311-GMSL2 Click Here

Recommended With

  • LI-USB30-OV2311-GMSL2-200H

    $539.00
  • LI-OV2311-GMSL2-050H

    $429.00
  • LI-OV2311-GMSL2-100H

    $429.00
  • LI-OV2311-GMSL2-200H

    $429.00
  • LI-USB30-OV2311-GMSL2-050H

    $539.00