LI-IMX728-9295-030H

$539.00

Product Quantity

LI-IMX728-9295-030H (CAMERA ONLY)

Out of stock

1

FAK-SMZSMZ-3M

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 9.30 mm 8.39MP CMOS RGGB Sensor IMX728
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 30˚ / 70˚ / 120˚
Resolution: 3857 (H) x 2177 (V) (active pixels)
Maximum Frame Rate: 45 fps @ 3857 x 2177
Optical Format: 1/1.72″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-IMX728-9295-xxxH (030H, 070H, 120H)
USB 3.0 EVA Kit Part#: LI-USB30-IMX728-9295-xxxH (030H, 070H, 120H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-IMX728-9295-120H

    $519.00
  • LI-IMX728-9295-070H

    $529.00
  • FAK-SMZSMZ-3M

    $35.00