LI-IMX304-GMSL2

1.1″ Sensor IMX304 Global Shutter GMSL2 Camera (Lens Not Included)

$899.00

LI-IMX304-GMSL2 (CAMERA ONLY)

In stock

LI-FCB-1T1-SS-3M-WP-S0

In stock

In stock

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 17.6 mm CMOS Image
Sensor IMX304LQR
Support Global shutter
Output RAW data
Support 9 – 19 VDC Power
MAX9295A/B Serializer
Lens: Lens NOT Included
Compatible lens
Active Pixels: 4112 (H) x 3008 (V)
Optical Format: 1.1″
Pixel size: 3.45 x 3.45 μm
FPGA: Included for signal conversion from LVDS to MIPI
Camera Part#: LI-IMX304-GMSL2
USB3.0 Kit Part#: LI-USB30-IMX304-GMSL2

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

ITS cameras

Source Code in C#
Capture & Display

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • ML-U0618SR-18C

    $425.00