LI-USB30-AR0239-GW5400-GMSL2-200H

$739.00

Product Quantity

LI-AR0239-GW5400-GMSL2

Only 5 left in stock

1

200H LENS

Only 3 left in stock

1

FAK-SMZSMZ-3M

In stock

1

LI-GMSL2-FP-USB-BOX

In stock

1

LI-M-USB-FKR-FP-BOX

In stock

1

LI-PS12-01-MOD

In stock

1

For high volume order, please email sales@leopardimaging.com

ON SEMI 2.3MP CMOS Image Sensor AR0239
GeoSemi GW5400 ISP
Support HDR (High Dynamic Range)
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 137° / 200°
GMSL2 Serial Coax Interface with PoC
Waterproof IP69K
Resolution: 1920 H x 1080 V
Optical format: 1/2.7″
Pixel size: 3 x 3 um
Power: PoC +9 ~ 19VDC power source
Compact size: 30 mm x 30 mm
Part#: LI-AR0239-GW5400-GMSL2-xxxH (FOVH 137° / 200°)
USB 3.0 EVA Kit Part#: LI-USB30-AR0239-GW5400-GMSL2-xxxH (FOVH 137° / 200°)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p video applications
ADAS + Viewing Fusion

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-AR0239-GW5400-GMSL2-xxxH
Power over Cable: 9VDC ~ 19VDC
Kits include: 1. Serial Camera: LI-AR0239-GW5400-GMSL2-xxxH
2. USB3.0 DeSer Tester: LI-GMSL2-FP-USB-BOX
3. Fakra Coax Cable
4. USB 3.0 cable
5. 12VDC Power supply

Source Code in C#
Capture & Display

This camera has been tested on the below platforms

Recommended With

  • FAK-SMZSMZ-3M

    $35.00
  • LI-AR0239-GW5400-GMSL2-200H

    $599.00
  • LI-USB30-AR0239-GW5400-GMSL2-137H

    $739.00
  • LI-AR0239-GW5400-GMSL2-137H

    $599.00