ON Semiconductor AR0820 8.3MP CMOS Sensor
Maxim GMSL3 Serializer
12 Gbps Forward Channel
Lens: | FOV H 110˚ |
Resolution: | 3840 (H) x 2160 (V) (active pixels) |
Maximum Frame Rate: | 40 fps @ 4K (3−exposure HDR) 30 fps @ 4K (4−exposure HDR) |
Optical Format: | 1/2″ |
Pixel Size: | 2.1 x 2.1 μm |
Power Supply Range: | 9 ~ 19 VDC |
Part#: | LI-AR0820-GMSL3-110H |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0820-GMSL3-110H |
If you need to download the driver, please contact:[email protected]
High Performance ADAS
Autonomous Driving
High Dynamic Range Imaging
Robots
Default Version: |
The default GMSL3 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process. |
Camera Tool Source Code in C# |
Capture & Display |
Register Access Function |