Camera Specification:
LI-AR0341-GM2A-124H
$479.00
Sign Up for Restock Notifications!
For high volume order, please email [email protected]
$479.00
For high volume order, please email [email protected]
ON Semiconductor 3MP CMOS RGGB Sensor AR0341 | |
Color Sensor | |
GMSL2 Serializer | |
GMSL2 Serial Coax Interface with PoC | |
Lens: | FOV H 124° |
IP Rating: | TBD |
Active Pixels: | 1920 (H) x 1536 (V) |
Maximum Frame Rate: | 60 fps @ full resolution (in Super Exposure + T2 mode and in Super Exposure mode) |
Optical Format: | 1/3.6″ |
Pixel Size: | 2.1 μm |
Power Supply Range: | 9 ~ 19 VDC |
Part#: | LI-AR0341-GM2A-124H |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0341-GM2A-124H |
If you need to download the driver, please contact:[email protected]
Automotive Front Camera (ADAS)
Mirror Replacement (CMS)
ADAS + Viewing Fusion
High Dynamic Range Imaging
Surround View + Sensing
Default Version: |
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process. |
Camera Tool Source Code in C#
Capture & Display
Register Access Function