LI-USB30-AR0341-GM2B-187H

$589.00

Product Quantity

LI-AR0341-GM2B-187H (CAMERA ONLY)

Out of stock

1

FAK-SMZSMZ-3M

In stock

1

LI-GMSL2-USB

In stock

1

LI-PS12-01

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 3MP CMOS RGGB Sensor AR0341
Color Sensor
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Lens: FOV H 187°
IP Rating: TBD
Resolution: 1920 x 1536 @ 45 fps
Optical Format: 1/3.6″
Pixel Size: 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0341-GM2B-187H
USB 3.0 EVA Kit Part#: LI-USB30-AR0341-GM2B-187H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive Front Camera (ADAS)
Mirror Replacement (CMS)
ADAS + Viewing Fusion
High Dynamic Range Imaging
Surround View + Sensing

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

 

Kit Part#: LI-USB30-AR0341-GM2B-187H
Kit Includes: 1. Serial Camera: LI-AR0341-GM2B-187H x 1
2. DeSer Board: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-AR0341-GM2B-187H

    $479.00
  • LI-USB30-AR0341-GM2B-124H

    $589.00
  • FAK-SMZSMZ-3M

    $35.00
  • LI-AR0341-GM2B-124H

    $479.00