LI-XNXB-IMX185-GMSL2-H

$3,382.00

Product Quantity

LI-XNX-BOX-GMSL2 (BOX)

In stock

1

LI-IMX185-GMSL2-050H (CAMERA ONLY) × 6

Out of stock

6

FAK-SMZSMZ-3M × 6

In stock

6

LI-PS12-02

In stock

1

LI-C-HDMI-MICRO-HDMI

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Nvidia® Jetson Xavier NX™ SOM included
Support up to six GMSL2 cameras
Sony Diagonal 8.58mm Type 1/1.9 CMOS Image Sensor IMX185LQJ
Lens: FOV H 50˚
Support M12 lens
GMSL2 serializer and De-serializer included
Connector: FAKRA Z TYPE

Pixel size: 3.75 x 3.75 µm
Resolution pixel: 2 x 1920 (H) x 1080 (V)
Optical format: 1/1.9″
Camera synchronization: Not supported
Heat Sink: Included (Passive cooling)
Part#: LI-XNXB-IMX185-GMSL2-D
LI-XNXB-IMX185-GMSL2-Q
LI-XNXB-IMX185-GMSL2-H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT camera
Machine vision
Video analytics

# Items QTY
1 LI-XNX-BOX-GMSL2 1
2 FAK-SMZSMZ 3M cable 2, 4 or 6
3 LI-IMX185-GMSL2 2, 4 or 6
4 LI-PS12-02 Power supply 1
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-XNXB-IMX185-GMSL2-D

    $1,786.00
  • LI-XNXB-IMX185-GMSL2-Q

    $2,584.00
  • LI-XNXB-IMX185-GMSL2-H

    $3,382.00