Camera Specification:
LI-XNXB-IMX185-GMSL2-D
$1,786.00
Sign Up for Restock Notifications!
For high volume order, please email [email protected]
$1,786.00
For high volume order, please email [email protected]
Nvidia® Jetson Xavier NX™ SOM included
Support up to six GMSL2 cameras
Sony Diagonal 8.58mm Type 1/1.9 CMOS Image Sensor IMX185LQJ
Lens: FOV H 50˚
Support M12 lens
GMSL2 serializer and De-serializer included
Connector: FAKRA Z TYPE
Pixel size: | 3.75 x 3.75 µm |
Resolution pixel: | 2 x 1920 (H) x 1080 (V) |
Optical format: | 1/1.9″ |
Camera synchronization: | Not supported |
Heat Sink: | Included (Passive cooling) |
Part#: | LI-XNXB-IMX185-GMSL2-D |
LI-XNXB-IMX185-GMSL2-Q | |
LI-XNXB-IMX185-GMSL2-H |
If you need to download the driver, please contact:[email protected]
IoT camera
Machine vision
Video analytics
# | Items | QTY |
---|---|---|
1 | LI-XNX-BOX-GMSL2 | 1 |
2 | FAK-SMZSMZ 3M cable | 2, 4 or 6 |
3 | LI-IMX185-GMSL2 | 2, 4 or 6 |
4 | LI-PS12-02 Power supply | 1 |