$399.00
In stock
For high volume order, please email sales@leopardimaging.com
Compatible with Nvidia Jetson TX1 / TX2 Developer Kit MIPI CSI-2 interface Supports up to six cameras Sony Diagonal 6.46 mm (Type 1/2.8) 2MP CMOS Image Sensor IMX327 Color camera
If you need to download the driver, please contact:support@leopardimaging.com
1. LI-JTX1-MIPI-ADPT or LI-JTX1-MIPI-ADPT-6CAM x 1 2. LI-IMX327-MIPI-CS/M12 x 1, 2, 3 or 6 3. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 6