LI-IMX265-MIPI-M12

$399.00

2 in stock

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 8.9 mm (Type 1/1.8) CMOS Image Sensor IMX265
Color sensor
Aperture, F/#: 1.8
Focal Length: 5.5 mm
Active Pixels: 2064 (H) x 1544 (V)
Pixel Size: 3.45 x 3.45 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Industrial camera development
Digital video camera development
High-resolution surveillance IP network camera
High-resolution video conference camera

Nvidia JETSON Camera Kit: Jetson TX1/TX2
Jetson AGX Xavier

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here