LI-USB20-OV5640-PAR-AF

$109.00

In stock

Category: Tag:

Description

Product Description 
Support 5M video streaming
OmniVision OV5640 5M sensor
Support YUV and MJPEG output
USB 2.0 compliance
Low cost with high quality
Customized based on customer's specs
Part#:LI-USB20-OV5640-PAR-AF
Detail Spec:Click here

Lens Specification 
Focusing Range: 10 cm to infinity
Focal Length:3.5mm
F Number:2.6
Fov (H):65°
TV Distortion: <0.3%

Interface 
Pin No.Name
1USB_5V
2USB_DP
3USB_DM
4GND
5Shield_Ground