LI-XNX-BOX-POE-MIPI

$889.00

Product Quantity

LI-XNX-BOX-ENCLOSURE

Out of stock

1

FAW-1233-03 × 6

In stock

6

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

NVIDIA® Jetson Xavier NX™ SOM included
6 x MIPI CSI-2 camera interfaces (5 x 2-lane and 1 x 4-lane)
6 x FAW-1233-03 cable
1 x Power interface (DC 12V)
1 x HDMI interface
1 x USB3.0 interface
1 x RJ45 Ethernet interface
1 x USB 2.0 micro B interface
1 x UART interface
PoE supported
Weight: ~ 280 g
Size: 107 x 85 x 27 mm
Part#: LI-XNX-BOX-POE-MIPI

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Supported Cameras: Click Here
Driver Support: Click Here (Under Column “XNX-CB”)

Recommended With

  • LI-PS12-01

    $19.00
  • FAW-1233-03

    $35.00