LI-JETSON-KIT-IMX335CS-H

$1,679.00

Product Quantity

LI-JTX1-MIPI-ADPT-6CAM

In stock

1

FAW-1233-03 × 6

In stock

6

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia Jetson TX1/TX2 Developer Kit
MIPI CSI-2 interface
Supports up to six cameras
Sony Diagonal 6.52 mm (Type 1/2.8) 5MP CMOS Image Sensor IMX335
Color camera

Resolution pixel: 2608 (H) x 1960 (V)
Pixel size: 2.0 x 2.0 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JTX1-MIPI-ADPT or LI-JTX1-MIPI-ADPT-6CAM x 1
2. LI-IMX335-MIPI-CS/M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 6

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-IMX335-MIPI-M12

    $279.00