LI-JETSON-KIT-IMX335CS-T

$929.00

Product Quantity

LI-JTX1-MIPI-ADPT

In stock

1

FAW-1233-03 × 3

Out of stock

3

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email [email protected]

Compatible with Nvidia Jetson TX1/TX2 Developer Kit
MIPI CSI-2 interface
Supports up to six cameras
Sony Diagonal 6.52 mm (Type 1/2.8) 5MP CMOS Image Sensor IMX335
Color camera

Resolution pixel: 2608 (H) x 1960 (V)
Pixel size: 2.0 x 2.0 μm

Technical Inquires:

If you need to download the driver, please contact:[email protected]

1. LI-JTX1-MIPI-ADPT or LI-JTX1-MIPI-ADPT-6CAM x 1
2. LI-IMX335-MIPI-CS/M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 6

Driver Support: Click Here If you need to download the driver, please contact : [email protected]

Recommended With