LI-JETSON-KIT-IMX265M12

1xIMX265 /w M12 Mount Lens JETSON Camera Kit

$529.00

Product Quantity

LI-IMX265-MIPI-M12

In stock

1

LI-JTX1-MIPI-ADPT

In stock

1

FAW-1233-03

In stock

1

For high volume order, please email [email protected]

Compatible with Nvidia Jetson TX1 / TX2 DeveloperKit
MIPI CSI-2 interface
Supports up to six cameras
Sony Diagonal 8.9 mm (Type 1/1.8) CMOS Image Sensor IMX265
Color sensor
Global shutter

Resolution pixel: 2064 (H) x 1544 (V)
Aperture, F/#: 1.8
Pixel size: 3.45 x 3.45 μm
Part#: LI-JETSON-KIT-IMX265M12
Part#: LI-JETSON-KIT-IMX265M12-D
Part#: LI-JETSON-KIT-IMX265M12-T
Part#: LI-JETSON-KIT-IMX265M12-H

Technical Inquires:

If you need to download the driver, please contact:[email protected]

1. LI-JTX1-MIPI-ADPT or
LI-JTX1-MIPI-ADPT-6CAM x 1
2. LI-IMX265-MIPI-M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 6

Driver Support: Click Here If you need to download the driver, please contact : [email protected]

Recommended With