LI-JETSON-KIT-IMX265M12-T

3 x IMX265 /w M12 Mount Lens JETSON Camera Kit

$1,219.00

Product Quantity

LI-IMX265-MIPI-M12 × 3

In stock

3

LI-JTX1-MIPI-ADPT

In stock

1

FAW-1233-03 × 3

In stock

3

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia Jetson TX1 / TX2 DeveloperKit
MIPI CSI-2 interface
Supports up to six cameras
Sony Diagonal 8.9 mm (Type 1/1.8) CMOS Image Sensor IMX265
Color sensor
Global shutter

Resolution pixel: 2064 (H) x 1544 (V)
Aperture, F/#: 1.8
Pixel size: 3.45 x 3.45 μm
Part#: LI-JETSON-KIT-IMX265M12
  LI-JETSON-KIT-IMX265M12-D
  LI-JETSON-KIT-IMX265M12-T
  LI-JETSON-KIT-IMX265M12-H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JTX1-MIPI-ADPT or LI-JTX1-MIPI-ADPT-6CAM x 1
2. LI-IMX265-MIPI-M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 6

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-JETSON-KIT-IMX265M12

    $529.00
  • LI-JETSON-KIT-IMX265M12-H

    $2,249.00
  • LI-JETSON-KIT-IMX265M12-D

    $879.00
  • LI-JETSON-KIT-IMX265M12-T

    $1,219.00