Compatible with Nvidia Jetson TX1/TX2 Developer Kit
Support one FPDLINKIII camera
ON SEMI 2.3MP AR0231 RCCB Sensor
Color camera
TI953 FPD-Link III serializer
Pixel size: | 3.0 um x 3.0 um |
Resolution pixel: | 1928H x 1208V |
Optical format: | 1/2.7″ |
Part#: | LI-JEVA-AR0231-FPDLINKIII-060H |
LI-JEVA-AR0231-FPDLINKIII-120H | |
LI-JEVA-AR0231-FPDLINKIII-200H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive ADAS
1080p30 video applications
ADAS + Viewing Fusion
# | Items | QTY |
---|---|---|
1 | LI-AR0231-FPDLINKIII-xxxH | 1 |
2 | FAK-SMZSMZ3M | 1 |
3 | LI-TI954-IPX-DESER | 1 |
4 | FAW-1233-03 cable | 1 |
5 | LI-JTX1-MIPI-ADPT | 1 |
6 | LI-PS12-01 | 1 |
LI-AR0231-FPDLINKIII | Click Here |