LI-JETSON-CB-IMX477CS-T

$999.00

Product Quantity

LI-TX1-CB

In stock

1

LI-IMX477-MIPI-CS × 3

In stock

3

FAW-1233-03 × 3

Out of stock

3

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email [email protected]

1x, 2x, 3x, 6x Sony IMX477 12M pixels CMOS Sensors
TX1 / TX2 Carrier Board can support up to 6 MIPI Cameras
Multi-Camera Streaming

Resolution Pixel: 4056 (H) x 3040 (V)
Optical Format: 1/2.3″
Pixel Size: 1.55 x 1.55 μm

Technical Inquires:

If you need to download the driver, please contact:[email protected]

1. LI-TX1-CB or LI-TX1-CB-6CAM x 1
2. LI-IMX477-MIPI-CS/M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300mm) x 1, 2, 3, or 6
4. DC 12V power supply x 1
5. USB 2.0 Type A – Micro B cable x 1

Driver Support: Click Here If you need to download the driver, please contact : [email protected]

Recommended With