LI-XAVIER-KIT-IMX412M12-H

$1,829.00

Product Quantity

LI-IMX412-MIPI-M12 × 6

In stock

6

LI-JXAV-MIPI-ADPT-6CAM-FP

In stock

1

FAW-1233-03 × 6

In stock

6

For high volume order, please email [email protected]

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX412
Xavier adapter board supports up to six Cameras
Two adapter board options LI-JXAV-MIPI-ADPT-4CAM
LI-JXAV-MIPI-ADPT-6CAM-FP
Multi-Camera Streaming
Active Pixels: 4056 (H) x 3040 (V)
Optical Format: 1/2.3″
Pixel Size: 1.55 x 1.55 µm

 

Technical Inquires:

If you need to download the driver, please contact:[email protected]

1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1
2. LI-IMX412-MIPI-CS / M12 x 1, 2, 3, 4 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, 4 or 6

Driver Support: Click Here If you need to download the driver, please contact : [email protected]

Recommended With