LI-XAVIER-KIT-IMX290M12-T

$919.00

Product Quantity

LI-IMX290-MIPI-M12 × 3

Only 8 left in stock

3

FAW-1233-03 × 3

In stock

3

LI-JXAV-MIPI-ADPT-4CAM V1.0 (BOARD ONLY)

In stock

1

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
MIPI CSI-2 interface
Supports up to four 4-lane cameras
Sony Diagonal 6.46 mm (Type 1/2.8) CMOS Image Sensor IMX290
Active pixels: 1945 (H) x 1109 (V)
Pixel size: 2.9 x 2.9 μm
Color camera
High sensitivity
Length of the I-PEX cable: 300 mm
Supports multiple length cables

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JXAV-MIPI-ADPT-4CAM x 1
2. LI-IMX290-MIPI x 1, 2, 3 or 4
3. FAW-1233-03 cable (300 mm) x 1, 2, 3 or 4

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With