LI-TX2B-OV10650YUV-GMSL2-060H-H

$3,172.00

Product Quantity

LI-TX2-BOX1-GMSL2

Only 2 left in stock

1

ANTENNA-FOR-TX1-TX2-SOM

Only 2 left in stock

1

LI-OV10650-495-GMSL2 × 6

Available on backorder

6

060H LENS × 6

In stock

6

LI-FCB-1T1-SS-3M-WP-S0 × 6

In stock

6

LI-PS12-02

In stock

1

LI-C-USB-2.0-MICRO-B

In stock

1

LI-C-HDMI-MICRO-HDMI

In stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Nvidia Jetson TX2 SOM included
Support up to six GMSL2 cameras
YUV output without compression
OmniVision CMOS 1.7MP Image Sensor OV10650
OmniVision OV495 ISP included
Lens: FOV H 60Ëš
Support HDR
Support M12 lens
GMSL2 serializer and De-serializer included
Connector: FAKRA Z TYPE

Pixel size: 4.2 x 4.2 µm
Resolution pixel: 1824(H) x 940(V)
Optical format: 1/2.09″
Part#: LI-TX2B-OV1650YUV-GMSL2-D
LI-TX2B-OV1650YUV-GMSL2-Q
LI-TX2B-OV1650YUV-GMSL2-H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT camera
Machine vision
Video analytics

# Items QTY
1 LI-TX2-BOX1-GMSL2 1
2 FAK-SMZSMZ 3M cable 2, 4 or 6
3 LI-OV10650-495-GMSL2 2, 4 or 6
4 LI-PS19-01 Power supply 1
LI-OV10650-495-GMSL2 Click Here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    $35.00