Camera Specification:
LI-IMX585-MIPI-110H
$439.00
Only 7 left in stock
For high volume order, please email sales@leopardimaging.com
$439.00
Only 7 left in stock
For high volume order, please email sales@leopardimaging.com
Sony STARVIS2 Diagonal 12.84 mm CMOS Active Pixel Type Sensor IMX585 | |
Color sensor | |
Interface: MIPI output | |
Active Pixels: | 3856 (H) x 2176 (V) |
Pixel Size: | 2.9 x 2.9 μm |
Focal Length: | 5.9 mm |
FOV H: | 110˚ |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here
Nvidia JETSON Camera Kit: | Coming soon… |