LI-VENUS-IMX623RCCG-FP3-118H-R1

$499.00

Product Quantity

118H LENS

In stock

1

FAK-SMZSMZ-3M

In stock

1

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 7.45 mm CMOS Solid-State RCCG Sensor IMX623
TI953 FPD-Link III Serializer
FPDLink III Serial Coax Interface with PoC
Lens: FOV H 118°
Resolution: 1937 (H) x 1553 (V) (active pixels)
Maximum Frame Rate: 60 fps @ 1936 x 1556
Optical Format: 1/2.42″
Pixel Size: 3.0 x 3.0 μm
IP Rating: IP67
Power Supply Range: 8 ~ 17 VDC
Part#: LI-VENUS-IMX623RCCG-FP3-118H-R1
USB 3.0 EVA Kit Part#: LI-USB30-VENUS-IMX623RCCG-FP3-118H-R1

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default GMSL2 lens is glued. The focusing distance is 0.5 m.

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • FAK-SMZSMZ-3M

    $35.00
  • LI-VENUS-IMX623-FP3-118H-R1

    $499.00