LI-USB30-OX08A4Y-FPDLINKIII-120H

$629.00

Product Quantity

LI-OX08A4Y-FPDLINKIII

Out of stock

1

120H LENS

In stock

1

FAK-SMZSMZ-3M

In stock

1

LI-FPDLINKIII-USB

In stock

1

LI-PS12-01

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS Image Sensor OX08A4Y
TI953 FPD-Link III Serializer
FPDLink III Serial Coax Interface with PoC

Lens: FOV H 120°
Resolution: 3840 x 2166 @ 9 fps
Optical Format: 1/1.73″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-OX08A4Y-FPDLINKIII-120H
USB 3.0 EVA Kit Part#: LI-USB30-OX08A4Y-FPDLINKIII-120H

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-OX08A4Y-FPDLINKIII-120H
Kit Includes: 1. Serial Camera: LI-OX08A4Y-FPDLINKIII-120H x 1
2. DeSer Board: LI-FPDLINKIII-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1
Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-OX08A4Y-FPDLINKIII-120H

    $519.00
  • FAK-SMZSMZ-3M

    $35.00