LI-USB30-ST-VG1762-RGBIR-OMS/DMS

$439.00

Product Quantity

LI-ST-VG1762-RGBIR-OMS/DMS (CAMERA ONLY)

Only 9 left in stock

1

LENS

Only 9 left in stock

1

FAK-SMZSMZ-3M

In stock

1

LI-GMSL2-USB-BOX

In stock

1

LI-PS12-02

In stock

1

LI-M-USB-FKR-BOX

In stock

1

For high volume order, please email sales@leopardimaging.com

Caution: when in use, do not stare at the device or view directly without eye protection.

STMicroelectronics HDR RGB-IR Global Shutter Image Sensor VG1762
8-bit / 10-bit / 12-bit / 14-bit / 16-bit RAW data
Global shutter
940nm VCSEL included
Color / Mono: RGB-IR
Dynamic Range: 96 dB
Resolution: 1944 (H) x 1204 (V)
Optical Format: 1/2.5″
Focusing Distance: 65cm to cover 43cm to 130cm (2 pixels)
Part#: LI-ST-VG1762-RGBIR-OMS/DMS
USB 3.0 EVA Kit Part#:
LI-USB30-ST-VG1762-RGBIR-OMS/DMS

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
Cabin Monitoring
Driver Monitoring
IR Application

Kit Part#: LI-USB30-ST-VG1762-RGBIR-OMS/DMS
Power over Cable: 9 ~ 19 VDC
Kits Include: 1. Serial Camera: LI-ST-VG1762-RGBIR-OMS/DMS x 1
2. USB3.0 DeSer Tester: LI-GMSL2-USB-BOX x 1
3. 3-Meter Fakra Cable x 1
4. USB 3.0 cable x 1
5. 12 VDC Power supply x 2

Recommended With

  • FAK-SMZSMZ-3M

    $35.00
  • LI-ST-VG1762-RGBIR-OMS/DMS

    $329.00