SmartSens CMOS Image Sensor SC120AT
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Lens: | FOV H 115° / 196° |
Resolution: | 1288 (H) x 968 (V) |
Maximum Frame Rate: | 30 fps @ HDR @ 1288 x 968 |
Optical Format: | 1/3.7″ |
Pixel Size: | 3.0 x 3.0 μm |
Power Supply Range: | 8 ~ 17 VDC |
Part#: | LI-VENUS-SC120AT-GMSL2-xxxH (115H, 196H) |
USB 3.0 EVA Kit Part#: | LI-USB30-VENUS-SC120AT-GMSL2-xxxH (115H, 196H) |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– Rear View
– Blind Spot Detection
– 360˚ Surround View
Default Version: |
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Camera Tool Source Code in C# |
Capture & Display |
Register Access Function |