LI-VENUS-SC120AT-GMSL2-115H

$329.00

Product Quantity

LI-VENUS-SC120AT-GMSL2-115H (CAMERA ONLY)

In stock

1

FAK-SMZSMZ-3M

In stock

1

For high volume order, please email sales@leopardimaging.com

SmartSens CMOS Image Sensor SC120AT
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 115° / 196°
Resolution: 1288 (H) x 968 (V)
Maximum Frame Rate: 30 fps @ HDR @ 1288 x 968
Optical Format: 1/3.7″
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 8 ~ 17 VDC
Part#: LI-VENUS-SC120AT-GMSL2-xxxH (115H, 196H)
USB 3.0 EVA Kit Part#: LI-USB30-VENUS-SC120AT-GMSL2-xxxH (115H, 196H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– Rear View
– Blind Spot Detection
– 360˚ Surround View

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-VENUS-SC120AT-GMSL2-196H

    $339.00
  • FAK-SMZSMZ-3M

    $35.00