LI-USB30-VENUS-SC120AT-GMSL2-196H

$449.00

Product Quantity

LI-VENUS-SC120AT-GMSL2

Only 5 left in stock

1

196H LENS

In stock

1

FAK-SMZSMZ-3M

In stock

1

LI-GMSL2-USB

In stock

1

LI-PS12-01

In stock

1

For high volume order, please email [email protected]

SmartSens CMOS Image Sensor SC120AT
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 115° / 196°
Resolution: 1280 x 960 @ 30 fps
Optical Format: 1/3.7″
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 8 ~ 17 VDC
Part#: LI-VENUS-SC120AT-GMSL2-xxxH (115H, 196H)
USB 3.0 EVA Kit Part#: LI-USB30-VENUS-SC120AT-GMSL2-xxxH (115H, 196H)

Automotive
– Rear View
– Blind Spot Detection
– 360˚ Surround View

Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-VENUS-SC120AT-GMSL2-xxxH
Kit Includes: 1. Serial Camera: LI-VENUS-SC120AT-GMSL2-xxxH x 1 (115H, 196H)
2. DeSer Board: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1
Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With