LI-USB30-VENUS-ISX021-GMSL2-195H

$579.00

Product Quantity

LI-VENUS-ISX021-GMSL2

Only 1 left in stock

1

195H LENS

In stock

1

FAK-SMZSMZ-3M

In stock

1

LI-GMSL2-USB

In stock

1

LI-PS12-01

In stock

1

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 6.99 mm CMOS Sensor ISX021
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 60° / 118° / 195°
Resolution: 1920 x 1280 @ 30 fps
Optical Format: 1/2.57″
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 8 ~ 17 VDC
Part#: LI-VENUS-ISX021-GMSL2-xxxH (060H, 118H, 195H)
USB 3.0 EVA Kit Part#: LI-USB30-VENUS-ISX021-GMSL2-xxxH (060H, 118H, 195H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-VENUS-ISX021-GMSL2-xxxH
Kit Includes: 1. Serial Camera: LI-VENUS-ISX021-GMSL2-xxxH x 1 (060H, 118H, 195H)
2. DeSer Board: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1
Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With