LI-VENUS-IMX623-GMSL2-118H

$469.00

Product Quantity

LI-VENUS-IMX623-GMSL2-118H (CAMERA ONLY)

In stock

1

FAK-SMZSMZ-3M

In stock

1

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 7.45 mm CMOS Solid-State RGGB Sensor IMX623
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 60˚ / 118˚ / 195˚
Resolution: 1937 (H) x 1553 (V) (active pixels)
Maximum Frame Rate: 60 fps @ 1936 x 1556
Optical Format: 1/2.42″
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 8 ~ 17 VDC
Part#: LI-VENUS-IMX623-GMSL2-xxxH (060H, 118H, 195H)
USB 3.0 EVA Kit Part#: LI-USB30-VENUS-IMX623-GMSL2-xxxH (060H, 118H, 195H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-VENUS-IMX623-GMSL2-195H

    $469.00
  • FAK-SMZSMZ-3M

    $35.00
  • LI-VENUS-IMX623-GMSL2-060H

    $479.00