LI-OX05B1S-VCSEL-OMS-9295-200H

$599.00

Product Quantity

LI-OX05B1S-VCSEL-OMS-9295

In stock

1

200H LENS

In stock

1

FAK-SMZSMZ-3M

In stock

1

For high volume order, please email sales@leopardimaging.com

EYE SAFETY: PASS IEC 60825 – 1:2014 STANDARD

OmniVision 1/2.5″ RGB-IR CMOS 5MP Image Sensor OX05B1S
RAW RGB-IR
RGB-IR
Global shutter
GMSL2 Maxim MAX9295A/B serializer
Visible + 940 nm band pass filter
Glued by default

Resolution: 2592 (H) x 1944 (V) (active pixels)
Optical Format: 1/2.5″
Pixel Size: 2.2 x 2.2 μm
Focusing Distance 50 cm to cover 25 cm to infinity (1 pixel)
Lens: FOV H 200°
Part#: LI-OX05B1S-VCSEL-OMS-9295-200H
USB 3.0 EVA Kit Part#: LI-USB30-OX05B1S-VCSEL-OMS-9295-200H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With