LI-USB30-OV10650-GMSL2-120H

LI-USB30-OV10650-GMSL2 Serial Camera

$539.00

Product Quantity

LI-OV10650-GMSL2

In stock

1

120H Lens

In stock

1

FAK-SMZSMZ-3M

In stock

1

LI-GMSL2-USB

In stock

1

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 1.7M Image Sensor OV10650
Output 12 bit RAW data
Support 12V Power
Support Nvidia Drive PX2(TBD)

IP rating: IP67 (Up to IP69K)
HFOV: 120˚
Active pixel: 1824 (H) x 940 (V)
Optical format: 1/2.09″
Pixel size: 4.2 x 4.2 μm
Compact size: 30 x 30 mm
Part#: LI-USB30-OV10650-GMSL2-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Automotive Rear View or Backup
Automotive Surround View

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

 

Kit Part#: LI-OV10650-GMSL2-xxxH
Power over Cable: +12VDC Power Supply
Transmit 15 meter 30fps video through
Automotive Camera
Kits include: 1. Serial Camera: LI-OV10650-GMSL2-xxxH
2. DeSer board: LI-GMSL2-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable

Source Code in C#
Capture & Display

Recommended With