LI-IMX568-GMSL2-105H

Global Shutter IMX568 5.1MP Camera Module

$529.00

Product Quantity

LI-IMX568-GMSL2

In stock

1

105H LENS

In stock

1

FAK-SMZSMZ-3M

In stock

1

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 8.8 mm CMOS Pregius S Global Shutter Image Sensor IMX568
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Lens: FOV H 50˚ / 105˚
Resolution: 2472 (H) × 2064 (V) (active pixels)
Maximum Frame Rate: 8-bit, 96.2 fps @ all-pixel scan mode
10-bit, 79.1 fps @ all-pixel scan mode
12-bit, 67.2 fps @ all-pixel scan mode
Optical Format: 1/1.8″
Pixel Size: 2.74 × 2.74 µm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-IMX568-GMSL2-xxxH (050H, 105H)
USB 3.0 EVA Kit Part#: LI-USB30-IMX568-GMSL2-xxxH (050H, 105H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

FA Cameras
ITS Cameras
IoT
Robots

Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Camera Tool Source Code in C#
Capture & Display
Register Access Function
Save file as BMP & RAW format

Recommended With

  • LI-IMX568-GMSL2-050H

    $529.00
  • FAK-SMZSMZ-3M

    $35.00