Camera Specification:
LI-USB30-AR0823RYYCY-GM2B-120H
Supports onsemi Hyperlux Technology
$569.00
For high volume order, please email sales@leopardimaging.com
Supports onsemi Hyperlux Technology
$569.00
For high volume order, please email sales@leopardimaging.com
ON Semiconductor AR0823 8.3MP CMOS RYYCY Sensor | |
Supports onsemi Hyperlux Technology | |
Maxim GMSL2 MAX96717 serializer | |
Lens: | FOV H 121.2° |
Resolution: | 3840 x 2160 @ 11 fps |
Optical Format: | 1/2″ |
Pixel Size: | 2.1 x 2.1 μm |
Power Supply Range: | 9 ~ 19 VDC |
Part#: | LI-AR0823RYYCY-GM2B-120H |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0823RYYCY-GM2B-120H |
Automotive Front Camera (ADAS)
Mirror Replacement (CMS)
ADAS + Viewing Fusion
High Dynamic Range Imaging
Surround View + Sensing
In-Cabin Occupancy Monitor
Default Version: |
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Kit Part#: | LI-USB30-AR0823RYYCY-GM2B-120H |
Kit Includes: | 1. Serial Camera: LI-AR0823RYYCY-GM2B-120H x 1 |
2. DeSer Board: LI-GMSL2-USB x 1 | |
3. 3-Meter Fakra Cable x 1 | |
4. 12 VDC Power Supply x 1 | |
5. USB 3.0 Cable x 1 |
Camera Tool Source Code in C#
Capture & Display
Register Access Function