LI-USB30-AR0821C-GMSL2-120H

$609.00

Product Quantity

LI-AR0821C-GMSL2

In stock

1

120H Lens

In stock

1

FAK-SMZSMZ-3M

In stock

1

LI-GMSL2-USB

In stock

1

For high volume order, please email sales@leopardimaging.com

ON Semiconductor AR0821 8.3M CMOS RGB Sensor
Output RAW data
Support 9V – 19V Power
MAX9295A Serializer
Lens: FOV H 60° / 120°
Active pixel: 3840 (H) x 2160 (V)
Optical format: 1/2″
Pixel size: 2.1 x 2.1 µm
Camera Part#: LI-AR0821C-GMSL2-xxxH (060H / 120H)
USB3.0 Kit Part#: LI-USB30-AR0821C-GMSL2-xxxH (060H / 120H)

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Video Surveillance
High Dynamic Range Imaging

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

 

Kit Part#: LI-USB30-AR0821C-GMSL2-xxxH
Power over Cable: +12VDC Power Supply
Single Coax Cable transmits up to 12 meters PoC
UVC compliant
Kits include: 1. Serial Camera: LI-AR0821C-GMSL2-xxxH
2. DeSer board: LI-GMSL2-DESER (MAX9296A Deserializer)
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable
5. USB3.0 cable
6. 12VDC power supply

 

Source Code in C#
Capture & Display
Register Access

Recommended With

  • LI-USB30-AR0821C-GMSL2-060H

    $629.00
  • LI-AR0821C-GMSL2-060H

    $519.00
  • LI-AR0821C-GMSL2-120H

    $499.00