LI-AR0821C-GMSL2-120H

$499.00

Product Quantity

LI-AR0821C-GMSL2

In stock

1

120H Lens

In stock

1

FAK-SMZSMZ-3M

In stock

1

For high volume order, please email sales@leopardimaging.com

ON Semiconductor AR0821 8.3M CMOS RGB Sensor
Output RAW data
Support 9V – 19V Power
MAX9295A Serializer
Lens: FOV H 60° / 120°
Active pixel: 3840 (H) x 2160 (V)
Optical format: 1/2″
Pixel size: 2.1 x 2.1 µm
Camera Part#: LI-AR0821C-GMSL2-xxxH (060H / 120H)
USB3.0 Kit Part#: LI-USB30-AR0821C-GMSL2-xxxH (060H / 120H)

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Video Surveillance
High Dynamic Range Imaging

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Capture & Display
Register Access

Recommended With

  • FAK-SMZSMZ-3M

    $35.00
  • LI-AR0821C-GMSL2-060H

    $519.00