LI-AR0220-GMSL2-060H

$429.00

Product Quantity

LI-AR0220-GMSL2

Out of stock

1

060H Lens

In stock

1

FAK-SMZSMZ-3M

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

ON SEMI AR0220 1.7M CMOS RCCB Sensor
Support 9V ~ 19V Power
IP rating: IP67 (Up to IP69K)
Active pixels: 1820 (H) x 940 (V)
Optical format: 1/1.8″
Pixel size: 4.2 x 4.2 µm
Compact size: 30 (L) x 30 (W) mm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Automotive Rear View or Backup
Automotive Surround View

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Capture & Display

Recommended With

  • FAK-SMZSMZ-3M

    $35.00
  • LI-AR0220-GMSL2-120H

    $429.00
  • LI-AR0220-GMSL2-090H

    $429.00