LI-USB30-OV10640-490-GMSL-115H

LI-OV10640-490-GMSL HDR GMSL Serial Camera

$529.00

Product Quantity

LI-OV10640-490-GMSL

Out of stock

1

115H Lens

In stock

1

FAK-SMZSMZ-3M

In stock

1

LI-GMSL-USB

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

OV10640 with OV490 HDR Sensor
Tuned YUV data Coax Serial real time streaming
Support WDR (Wide Dynamic Range)
Built-in ISP: OV490
MAX96705 Serializer
Lens: FOV H 115°
GMSL Serial Coax Interface with PoC

OV490 for HDR YUV Streaming
Active Pixel: 1280 (H) x 1080 (V)
Frame Rate: 30 fps @ 1280 x 1080
Optical Format: 1/2.56″
Pixel Size: 4.2 x 4.2 μm
Power Supply Range: 5 ~ 17 VDC
Part#: LI-USB30-OV10640-490-GMSL-115H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive Camera
Camera Monitoring System
Surround View System

Transmit 15-meter 1280 x 1080 @ 30 fps video through
Automotive Camera

Kit Part#: LI-USB30-OV10640-490-GMSL-xxxH
Power over Cable: +5 VDC
Kits include:
Serial Camera: LI-OV10640-490-GMSL-xxxH
DeSer Board: LI-TESTER-NV
USB 3.0 Controller: LI-USB30-CNTL
Fakra Coax Cable

Source Code in C#
Capture & Display

Recommended With

  • LI-OV10640-490-GMSL-055H

    $399.00
  • LI-USB30-OV10640-490-GMSL-055H

    $529.00
  • LI-OV10640-490-GMSL-115H

    $399.00
  • FAK-SMZSMZ-3M

    $35.00