LI-USB30-OV10635-GMSL-057H

$529.00

Product Quantity

LI-OV10635-GMSL-057H (CAMERA ONLY)

Out of stock

1

FAK-SMZSMZ-3M

In stock

1

LI-GMSL-USB

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS HDR Sensor OV10635
Tuned YUV data Coax Serial real time streaming
Support WDR (Wide Dynamic Range)
MAX96705 Serializer
Lens: FOV H 57˚

Active pixels: 1280 (H) x 800 (V)
Optical format: 1/2.7″
Pixel size: 4.2 x 4.2 µm
Focusing Distance 10 m
Power: Support 4V ~ 12V Power
Connector: FAKRA Z TYPE
Part#: LI-USB30-OV10635-GMSL-057H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive camera
Camera monitoring system
Surround view system

Camera Tool Source Code in C#
Capture & Display

Recommended With

  • FAK-SMZSMZ-3M

    $35.00
  • LI-OV10635-GMSL-112H

    $399.00
  • LI-OV10635-GMSL-057H

    $399.00
  • LI-USB30-OV10635-GMSL-112H

    $529.00